IESNA:LM-63-2002
[TEST]P1295373
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DL1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3DL1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]793
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
3089.3 3083.2 3042.7 2965.6 2864 2731.8 2582.1 2417.8 2235.3 2055
1875.4 1443.1 1087.8 814.3 602.7 450 332.3 242.2 175.7 124.5
88.6 63.4 45.8 32.8 22.9 16.8 13 10.7 9.2 7.6
6.9 6.1 5.3 4.6 3.8 3.8 3.1 2.3 1.5 1.5
0.8 0 0
